??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part No.
136714
Description
F2B-SCEZ-104-PSS
Weight
1.36 lbs
A
1.71 Inch
B
6.31 Inch
C
1.82 Inch
D
5.12 Inch
Bolt Diameter
1/2 Inch
H
0.62 Inch
J
0.54 Inch
L
1.84 Inch
M
3.69 Inch
Download CAD models
Previews